Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: JB5-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

JB5-2

General Information

  • Extended Product Type:
    JB5-2
  • Product ID:
    1SNK905302R0000
  • EAN:
    3472599097551
  • Catalog Description:
    JB5-2 Jumper Bar - Orange
  • Long Description:
    Facilitate & secure your jumper bar assembly process: - Screwless mounting, - Pre-cut poles for alternated jumpering between terminal blocks, - Insulated, - Positive locking, - Perfectly adapted to low level electrical contact (20mA, 50mV).

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Jumper Bars

Ordering

  • Color:
    Orange
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    5.2 mm
  • Product Net Height:
    8.2 mm
  • Product Net Length:
    26.8 mm
  • Product Net Depth:
    26.8 mm
  • Product Net Weight:
    1.3 g

Technical

  • Spacing:
    5.2 mm
  • Function:
    Jumper Bars
  • Rated Current (In):
    Main Circuit 32 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 480 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Power Loss:
    1 W
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Suitable For:
    ZDK2.5-22
    ZDP2.5-11
    ZDP2.5-22
    ZDP2.5-D1
    ZDP2.5-D2
    ZDS4-22
    ZK2.5
    ZK2.5-3P
    ZK2.5-4P
    ZK2.5-CH-4P
    ZK2.5-D1
    ZK2.5-D1-PE
    ZK2.5-D2
    ZK2.5-D2-PE
    ZK2.5-D-CH
    ZK2.5-PE
    ZK2.5-PE-3P
    ZK2.5-PE-4P
    ZK2.5-S
    ZK2.5-S-4P
    ZK2.5-SF
    ZK2.5-SF-R
    ZK2.5-SP
    ZK2.5-SP-4P
    ZK2.5-S-R1
    ZP2.

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Flammability According to UL94:
    V0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • E-nummer:
    2925366
  • ETIM 4:
    EC000489 - Cross-connector for terminal block
  • ETIM 5:
    EC000489 - Cross-connector for terminal block
  • ETIM 6:
    EC000489 - Cross-connector for terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Length:
    117 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.065 kg
  • Package Level 1 EAN:
    3472599097551
  • Package Level 2 Units:
    1500 piece
  • Package Level 3 Units:
    144000 piece

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds