View this page in CHP
Global site

Part-turn actuators and power electronics

Part-turn actuators with rated torque of 100 Nm ... 16000 Nm for the operation of final control elements with preferably 90° rotary movement such as flaps, cocks, dampers, etc.
A lever / linkage bar assembly transfers the torque or the actuator is directly coupled to the cock flange.
 
Part-turn actuators of the RHDE… series are designed for the use in hazardous areas. They are controlled via standard electronic units, loaded with specific data for the explosion-proof actuators. These electronic units for field or rack installation are installed in the non-hazardous area.

ABB Web feeds

Customer events

  • Industry
  • Event

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more