Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Fluoride analyzer
Aztec AFM631

Providing safe fluoridation of drinking water.

The Aztec 600 fluoride analyzer provides reliable and highly accurate measurement of fluoride concentrations to enable precise control of water fluoridation.

Overview
Data
Fieldbus & HART
Download
Service

Overview

The Aztec 600 ISE fluoride analyzer measures total solubilised fluoride using a combination fluoride ion-selective electrode.

Featuring ABB's intuitive menu-driven software and the robust ISE sensing system with automatic calibration, users benefit from an analyser that is both simple-to-operate and maintain.

Users benefits from:
  – Continuous measurement using ISE technology
  – Automatic 2-point calibration
  – Buffered measurement for maximum accuracy
  – Low reagent consumption (up to 3 months continuous measurement before reagent replenishment)
  – Temperature-controlled flowcell for measurement stability
  – Intuitive software with full colour graphical display
  – Data logging and graphical process trending
  – Full audit trail capability
  – Secure data archiving to SD Card

Data

  • Measurement range
    0.1 to 100 ppm F (0.1 to 100 mg/l)

  • Measurement Principle
    Combination fluoride ion-selective electrode

  • Measurement mode
    Continuous

  • Accuracy / maximum measured error
    ±2 % of reading or ±0.02 ppm for 0.1 to 10 ppm (whichever is the greater)
    ±3 % of reading for 10 to 100 ppm 

  • Repeatability
    ±2 % of reading or ±0.02 ppm (whichever is the greater)

  • Response time
    Normal operating mode: T90 typically 5 mins
    EcoMode: T90 typically <7.5 mins

  • Resolution
    0.001 ppm for 0 to 10 ppm
    0.01 ppm for 10 to 100 ppm

  • Calibration
    2-point, automatic calibration

  • Measurement units
    mg/l, ppm, ppb, μg/l

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices. 
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more


Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable