Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

High range manganese analyzer
Aztec AW635

Optimizing manganese removal efficiency

The Aztec 600 high range manganese analyzer provides reliable and accurate measurement of manganese levels in surface and ground waters for efficient control of manganese removal processes.

Overview
Data
Fieldbus & HART
Download

Overview

The Aztec 600 high range manganese analyzer provides a wide operating range of up to 10 ppm Mn (10 mg/l), making it ideal for monitoring manganese levels in source waters.    

Featuring ABB's intuitive menu-driven software and the unique self-cleaning Aztec fluid handling system, users benefit from an analyser that is both simple-to-operate and maintain.

User benefits from:
  – Analysis of up to 3 sample streams
  – Automatic 2-point calibration
  – Automatic background color compensation
  – Automatic sample dilution to maximize range
  – Self-cleaning measurement system
  – Intuitive software with full colour graphical display
  – Data logging and graphical process trending
  – Full audit trail capability
  – Secure data archiving to SD Card

Data

  • Measurement range
    0.02 to 10 ppm Mn (0.02 to 10 mg/l)

  • Chemical Method
    Formaldoxime

  • Background color correction
    Compensated at the measurement wavelength

  • Measurement frequency
    1 to 6 measurements per hour (User-selectable)

  • Accuracy / maximum measured error
    ±5 % of reading or ±0.005 ppm for 0 to 5 ppm (whichever is the greater)
    ±7 % of reading or ±0.005 ppm for 5 to 10 ppm (whichever is the greater)

  • Repeatability
    ±5 % of reading or ±0.005 ppm (whichever is the greater)

  • Resolution
    0.001 ppm or 1 ppb

  • Measurement units
    mg/l, ppm, ppb, μg/l

  • Calibration
    2-point, automatic calibration

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices. 
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more


Download

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

ABB Web feeds

Customer events

  • Industry
  • Event