Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

FT-IR analyzer for pharmaceutical industry
MB3000-PH  

The MB3000-PH is designed for QA/QC, formulation, research and development laboratories. It is extremely versatile and can use a wide variety of easily swappable ABB or third-party accessories that are pinned in place and do not require alignment. (MIRacle ATR, horizontal ATR, DRIFT, gas cells, microscope)



Overview
Data
Download
Service

Overview

The MB3000-PH combines all the attributes of a research grade instrument – in particular an outstanding signal-to-noise ratio - with the benefits of a minimal cost of ownership laboratory analyzer. Its new design and metrology allow the user to operate the instrument without any scheduled maintenance for a period of 10 years.

The MB3000-PH is equipped with the new intuitive Horizon MB FT-IR software for acquisition, processing and analysis of spectra. The Horizon MB Library add-on module is also a part of the package and allows efficient multiple library searches.

The solution also includes the Horizon Security add-on module to enable operations in a 21 CFR Part 11-compliant mode. This high performance spectrometer comes with a new set of IQ-OQ documents and is backed with a 3-year warranty.

Data

Designed for QA/QC, formulation, research and development laboratories.

  • Extremely versatile
  • Can use a wide variety of easily swappable ABB or third-party accessories that are pinned in place and do not require alignment (MIRacle ATR, horizontal ATR, DRIFT, gas cells, microscope).

Spectroscopic performance (typical at 25°C with DTGS detector)

  • Spectral range: 485 to 8500 cm-1
  • Resolution: better than 0.7 cm-1
  • Apodized resolution: adjustable from 1 to 64 cm-1, in increments of 2
  • Maximum signal-to-noise ratio (root-mean-square, 60 s, 4 cm-1, at peak response): 50000:1
  • Signal sampling: 24-bit ADC
  • Short-term baseline instability: < 0.09 %
  • Temperature stability: < 1% per °C
  • Frequency repeatability @ 1918 cm-1: < 0.001 cm-1
  • Frequency accuracy @ 1918 cm-1: < 0.06 cm-1

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
widgets-contact-serviceunavailable