Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Orifice meter run
OMR

When high accuracy flow measurement of liquids, gases and steam is demanded from the primary flow element, an orifice flange assembly can be welded into a fabricated orifice meter run, incorporating the upstream and downstream pipe sections required by ISO5167-1:2003.

 


Overview
Data
Download
Service

Overview

ABB standard meter runs comprise of an upstream section with 16 diameters of straight pipe and a downstream section with 8 diameters of straight pipe. The Fiscal version of the meter run is manufactured using specially selected pipe and the orifice calculations are based on the actual (not nominal) measured pipe internal diameters. 

If higher accuracy is required, these assemblies can be flow calibrated.

Data

Flowmeter designs:
– FMR (Fabricated Orifice Meter Run)
– IMR (Integral Orifice Meter Run) incorporating kidney flange impulse connections

Download

Loading documents

Our services

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service