Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Glass tube variable area flowmeter
FGM1190

The wide variety of float weights and meter tubes allows the glass tube flowmeter FGM1190 to be matched exactly to the required flow range. The three ribs, parallel to the center axis of the meter tube, guide the float over the entire flow range. This enables a high degree of reproducibility because the float is absolutely centered in the meter tube.

Overview
Data
Tools
Download
Service

Overview

Designed for flowrate measurements in many industries including system manufacture, food, water treatment plants and chemical. Aggressive fluid applications are possible because the fluid wetted parts can be made from a wide variety of different materials. 

  • Design type FGM1190-87
    – With threaded pipe connection in accordance with DIN 2950.
  • Design type FGM1190-97
    – With vertical internal thread connection or threaded connector in accordance with
       DIN 11851, DIN 405 part1 for the food and beverage industry.
  • Design type FGM1190-98
    – With flange connection in accordance with DIN and ASME.
  • Easy range change and cleaning-no removal from the line required.
  • Excellent visibility of flow rate over a linear scale.

Data

General specifications:

  • Application
    – Clean, low viscosity liquids and gases
  • Mounting
    – Vertically, in line
  • Connections
    – 1/4 in. to 2 in., threaded, DN 10 to DN 50 flanged, SC15 to SC50 hygienic (DIN11851), vertical
  • Flow ranges
    – Water flows: 0.002 to 17600 l/h
  • Flow turndown
    – Typically 10:1
  • Operating pressure 
    – Up to 18 bar (261 lbf/in 2 g)
  • Operating temperature 
    – Up to 180 °C (356 °F)
  • Nominal scale length
    – 100, 130 or 250 mm (4, 5 and 10 in.) 
  • Accuracy 
    – Class 1.6 to Class 6, depending on tube diameter and float type
  • Alarms
    – Inert gas switches, up to 2 off 
  • Tube material
    – Borsilicat glass
  • Float material 
    – Stainless steel, Glass, Sapphire, Carboly, PVC, Tantalum, HastelloyTM, Aluminium, PTFE
  • Fitting material
    – Stainless steel, PVC, PVDF

Tools

For selecting the most suitable product for your application  

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

ABB Web feeds

Customer events

  • Industry
  • Event