Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Capacitance Level Transmitter
KCAP300 RF

The KCAP300™ RF capacitance switch is available with KSHIELD™ sensing probes and single setpoint electronics. The KCAP300™ is used in bulk solids, such as pellets, granules, powders, slurries, flow / no flow, conductive products and interface.

Overview
Data
Download
Service

Overview

 

 

Data

FEATURES:

  • Liquids and Bulk Solids
  • KSHIELD™ Sensing Probes and Single Setpoint
  • Electronics that Provide Immunity to Buildup
  • Integral and Remote Electronics
  • Easy Set Up Via External Magnet or Pushbuttons
  • Housing with Glass Viewing Cover
  • Wide Variety of Sensing Probes to (450ºF / 800 psig)
  • Single Point Detection
  • Single Touch Initialization
  • Element Sensitivity Down to 0.5 pF

OPTIONS:

  • 316L SS Enclosure
  • External “Alarm” Indicating Lamp
  • Tip Extended Extensions to 60 in / 1524 mm
  • Pipe Extensions to 240 in / 6096 mm
  • Industry Standard Bulk Solids Mounting Plate
  • Process Connections: 3/4”NPT, 1 1/4”NPT, and Custom Flanges

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable