Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Digital positioner
TZIDC

The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART.

Overview
Data
Fieldbus & HART
Download
Service

Overview

The TZIDC represents the digital, intelligent positioner for communication via HART within the positioner family. Unmatched shock and vibration immunity of 10g up to 80 Hz distinguishes the TZIDC from other‘s and guarantee reliable operation in almost all areas under harshest environmental conditions.

Data

General specifications:

  • Digital HART communication 
  • Easiest commissioning and operation on site due to local operation and auto adjustment
  • Worldwide Intrinsic Safety approvals
  • Robust design and flexible in use with linear and rotary actuators
  • Remote sensor version
    – Advanced vibration resistance 2 g, 300 Hz
    – Protection class IP 67

Fieldbus & HART – TZIDC, TZIDC-200

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers in the table above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service