Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Absolute pressure transmitter DP-Style
266RST

Model 266RST is an absolute pressure transmitter manufactured in DP Style. It is suitable for measuring liquid, gas or steam pressure. The long-term stability and its proven reliability make of 266RST the best application solution for absolute pressure measurements.

Overview
Data
Fieldbus & HART
Download
Service

Overview

In addition to the plug-in terminal block, this transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.

The 266RST is certified by TUV NORD for use in safety instrumented systems as per the requirements of IEC61508. The transmitters meet the requirements for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).

Data

  • Base accuracy : ± 0.04 %
  • Span limits: 2 ...2000 kPa abs.; 15 mmHG ... 290 psia
  • Output signal: Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
    – 4 to 20 mA, HART
    – PROFIBUS PA 3.01
    – FOUNDATION Fieldbus ITK 5.1
  • Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
  • Conforms to SIL2 / SIL3 acc. to IEC 61508
  • Full compliance with PED Category III

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

ABB Web feeds

Customer events

  • Industry
  • Event