Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Gauge pressure transmitter
261GC, 261GG, 261GJ, 261GM, 261GN

The compact transmitter class for gauge pressure and level with frontbonded diaphragms works within a broad selection of variants, options, fill fluids and wetted materials.

Overview
Data
Fieldbus & HART
Download
Service

Overview

The compact, robust transmitter housing is made of 316 stainless steel as a standard. Due to its high corrosion resistance it can be used in a wide variety of process and ambient conditions without any problems.
The user friendly display allows simple and intuitive local transmitter operation. Full device support, including diagnostic / maintenance information is guaranteed via the Device Type Manager software used in either a stand alone or system engineering tool. The transmitter provides local zero and span adjustments even without display.

The wide range of available process connections meets even special industrial requirements:
  • Threaded connections: e.g. for the power, pulp/paper, or oil and gas industries
  • Flange connections: e.g. for the chemical industry
  • Hygienic connections: e.g. for the pharmaceutical or food and beverages industries

Data

  • Base accuracy: ± 0.1 %
  • Span limits: 6 to 60000 kPa; 24 inH2O to 8700 psi
  • Output signal: 4 to 20 mA, HART 
  • Conforms to SIL2 acc. to IEC 61508 / IEC 61511
  • Full compliance with PED Category III

Fieldbus & HART – 261xx

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable