Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

High overload gauge pressure transmitter
266HSH

266HSH is a high overload gauge pressure transmitter with a maximum working pressure up to 105 MPa, 15225 psi suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank.

Overview
Data
Fieldbus & HART
Download
Service

Overview

With a long-term stability, 266HSH grants lasting performances even in extreme ambient and process conditions. In addition to the traditional configuration tool (provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration tools) the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time, highlighting ABB commitment to satisfy users’ needs of simplicity and flexibility.

This transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs.
SIL2/SIL3 certification issued by TÜV Nord according to IEC 61508 represents another key-feature within 266 pressure transmitter portfolio. This certification is a real guarantee of protection and makes of 266HSH the smartest fit in Safety-critical loops.

266HSH features WirelessHART communication protocol allowing a shorter installation times by eliminating complex wired infrastructures, and lower overall implementation costs of process measurement.
266HSH battery life is about 10 years at 32 sec. update rates, delivering a very cost effective and reliable solution to monitor your process assets.

Data

266HSH: smartness beyond performances.

- Base accuracy: from ±0.06%
- Span limits: 16 to 105000KPa; 64 inH20 to 15228psi
- Multiple protocol availability – provides integration with HART®, PROFIBUS PA, FOUNDATION Fieldbus and WirelessHART platforms offering interchangeability and transmitter upgrade capabilities
- Full compliance with PED Category III

 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The Version Matrix document shows for each protocol the Software Revision that’s compatible to the Hardware and Firmware Revision of the device.

Read first:
Version Matrix


Download software and relevant documents:
HART:
Software: DTM*, EDD
Supplementary Information: Driver description


PROFIBUS:
Software: DTM*, GSD
Supplementary Information: Driver description


FOUNDATION Fieldbus:
Software: EDD/CF
Supplementary Information: Driver description


Stand-Alone-Tool
ABB offers Software Tools that use the listed drivers in the table above for your device configuration and monitoring requirements.
Please read more & download

Fieldbus solutions
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news.
Please read more
*) DSV401 Rx (SMART VISION) is not released with the latest DTM500 Bundle.
Please use any latest frame application (e.g. Stand-Alone-Tool ABB DAT200 Asset Vision Basic).

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable