Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Temperature cables & wires
Mineral insulated cable

ABB Mineral insulated cable is a component for a wide range of thermocouple assemblies, resistance thermometers or heating systems.

 

Overview
Data
Download
Service

Overview

Mineral insulated cables have an outer sheath of metal with 2 to 8 inner conductors. The insulation material is made from a highly compressed metal-oxide powder (preferably MgO or Al2O3).
Mineral insulated thermocouple cables have inner conductors of thermocouple base material. Mineral insulated cables for RTDs have inner conductors of copper, copper-nickel alloys, nickel, nickel-chromium or nickel-plated copper.
Mineral insulated cables are designed for high-temperature applications and are used wherever there are particularly strict requirements with regard to mechanical, chemical and electrical stability.

Data

  • Outer diameter
    –  0.15 to 12.7 mm
  • Temperature ranges
     – –200 to +1300 °C
  • Thermocouple types
    –  K, J, E,N, R,S,B
  • Conductors
    – Cu, Ni-plated Cu, NiCr, Ni, CuNi
  • Sheath
    – 1.4301 (AISI 304), 1.4306 (AISI 304 L), 1.4404 (AISI 316 L), 1.4541 (AISI 321)
    – 1.4571 (AISI 316 TI), 1.4749 (AISI 446), 1.4841 (AISI 314), 1.4845 (AISI 310 S)
    – 1.4876 (Incoloy 800), 2.4816 (Inconel 600), 2.4951 (Nimonic 75), Pt-10%Rh
  • International standards
    –  DIN EN, IEC, ANSI, BS, JIS
  • Production lengths
    –  50 to 2000 meters

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location