Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Flow computers & Remote controllers

Precise measurement and automation intelligence

We’ve built greater efficiency into every function of the FCU & RTU products, resulting in exceptional productivity and profitability.

The flow computers target the oil and gas industry’s custody-transfer and measurement needs. These low-power, high-reliability, microprocessor-based units meet a wide range of measurement, monitoring and alarm applications for remote gas or oil systems.

Product comparison
Compare all of the XSeries products side by side.
 Enclosure typeApprox. weight
(without battery)
Max I/O modulesMax battery capacitySupports automation
applications
Integrated
Multivariable
Transducer
Flow computers      
Differential flow computers      
XFCG4 6410Small enclosure13.5 lbs026AH
XFCG4 6413Medium enclosure15 lbs326AH
XFCG4 6713Large enclosure29 lbs652AH
µFLOG4 / µFLOG5Medium enclosure15.1 lbs4-Point I/O opt.
expansion card
26AH 
XFCG4 6200 EXExplosion-proof enclosure16.5 lbs12-Point I/O opt.
expansion card
Internal battery
not supported
Linear flow computers      
XFCG4 6411Small enclosure11.5 lbs026AH
XFCG4 6414Medium enclosure12 lbs326AH
XFCG4 6714Large enclosure27 lbs652AH
µFLOG4 / µFLOG5Medium enclosure15.1 lbs4-Point I/O opt.
expansion card
26AH 
XFCG4 6201 EXExplosion-proof enclosure16.5 lbs12-Point I/O opt.
expansion card
Internal battery
RTUs      
XRCG4 6490Small enclosure15 lbs326AH 
XRCG4 6790Medium enclosure29 lbs652AH 
XRCG4 6890Large enclosure45 lbs14140AH 
XRCG4 6895X-Large enclosure60 lbs22Internal battery
not supported
 
XRCG4 6990Panel mount12 lbs6 per board
(max. 2 boards)
26/30AH 

 

Talk to a sales representative for more information on flow computers & remote controllers

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

 
Loading documents

 

Quick links

Customer service
Training
Literature and downloads
Upcoming events
 

Dedicated to optimizing your productivity and performance, ABB’s services enable improved utilization and performance of your automation equipment, processes, and personnel 

ABB provides comprehensive support – from planning and commissioning, through to complete life-cycle services for all of its measurement solutions, including: flow, pressure, temperature, level, thickness, flatness and tension measurement, valve automation, liquid and gas analyzers.

 
Training
 

For decades, ABB University has helped customers achieve optimized equipment performance by providing cost-effective, high quality, technical training

Our courseware and learning paths for engineering, programming, maintenance, and operations personnel deliver comprehensive and up-to-date expertise for existing and new ABB product offerings, processes and technological advances. Training and coaching services are offered at our training centers or locally at your site.

 
Training
 

Totalflow training quick links

Totalflow Training
Enrollment instructions
Enrollment video
 
Literature and Downloads
 

ABB Totalflow’s remote measurement and automation systems are proven to dramatically increase the accuracy, efficiency, safety, and productivity of any natural gas operation

ABB software and hardware systems go beyond mere integration. Not only are they designed to be compatible with each other, they are also compatible with your business — now and as your business grows. And when you trust ABB for your measurement and automation solutions, you can expect your business to grow.

 
Literature and Downloads
 

Learn more about products and services

Brochures
Bulletins
Data sheets
Manuals
Movies
Press releases
Software
 
 

Each year, ABB hosts and/or participates in a broad number of events. These typically include user group meetings, trade fairs, media events, and investor relations events

Join us to learn how ABB has helped customers increase production as well as provide custody-transfer measurement accuracy. Coupled with ABB’s complete line of instrumentation and control products, we can provide one-stop turnkey automation and measurement.

 
 

Bookmark our new events page to keep up with all of ABB’s events!

Upstream Events Page
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
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!