Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Extendable remote controllers

XRCG4 products

XSeriesG4 Remote Controllers (XRCG4) enable you to monitor, measure, and control your facilities from anywhere, anytime.

  Enclosure Type Approx. weight
(without battery)
Max I/O Modules Max battery capacity
RTUs        
XRCG4 6490 Small Enclosure 15 lbs 3 26AH
XRCG4 6790 Medium Enclosure 29 lbs 6 52AH
XRCG4 6890 Large Enclosure 45 lbs 14 140AH
XRCG4 6990 Panel Mount 12 lbs 6 per board (max. 2 boards) 26/30AH
XRCG4 6895 X-Large Enclosure 60 lbs 22 Internal battery not supported

Similar products

 

 

Talk to a sales representative for more information on XSeriesG4 products

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

 
Overview
Downloads
 

XSeriesG4 Remote Controllers (XRCG4) enable you to monitor, measure, and control your facilities from anywhere, anytime. Combining unmatched measurement technology with next-generation remote control technology, the XRCG4 can significantly extend the life of your equipment while saving you time and money. Featuring spacious cable routing, large enclosures and powerful battery capacity, the XRCG4 is designed to grow with your business. Upgrades are seamless and simple, so there is no need for costly retraining.

The XRCG4 Series is made up of full-featured units without an integrated Multivariable Transducer (XIMV). In its base configuration, each unit is equipped with standard I/O designed to meet the requirements of many low-cost measurement and automation projects. The base I/O includes five analog inputs (0-10 volts DC), four digital outputs and four digital inputs which can be configured as either status inputs or pulse accumulator inputs.

I/O modules can be added to extend the hardware I/O capability. The XRCG4 6895 accommodates up to 22 TFIO modules. All units except the XRCG4 6895 are powered by an internal battery that can be solar charged (or other suitable DC supply) for remote, unattended operation. Several charging options are available. Communications interface cables and equipment can be installed at the factory, ready for quick installation. Checking and modifying configuration and calibration is accomplished with ABB Totalflow’s PCCU32 laptop software, running on a 32-bit Windows® operating system.

 
Loading documents
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
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!