Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Remote modular controller

RMC-100

A single RMC-100 controller is capable of managing automation, liquids and gas measurement, and asset data concentration for very large production and transmission facilities. Even so, the controller may still scale down to a single-board RTU footprint for smaller systems. There is no other platform in the industry with such a wide dynamic range. This frees you, the end user, OEM partner or integrator from uncertainty about having to choose a closed-ended model of a product family, hoping it will remain relevant for your assets many years into the future.

 

 

Contact a sales representative for more information on the RMC-100

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

The RMC-100 is a new class of controller with backward compatible functionality based on ABB Totalflow software, communications and IO technologies. The RMC-100 is the first in a series of major upcoming steps into a next generation platform. Existing end user knowledge base, work processes and benefits are nimbly brought forward.

RMC-100 controller features

  • DIN rail mount
  • 9 to 30Vdc
  • 300MHz or 720Mhz purchase option
  • Two port Ethernet switch
  • Onboard IO (4XAI, 6XDI/DO, 2XPI, 1XAO)
  • 2XTFIO busses (up to 44 TFIO modules)
  • 2XCommunications Module Ports RS232, RS485, RS422 software configurable
  • Backward compatible with Totalflow G4 XSeries software applications and protocol suite
 
Loading documents
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
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!