Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Expandable controller for optimization, reporting, and measurement

XCORE

The XCORE is an expandable design that offers three standard enclosure sizes, or a custom option that is assembled to meet field requirements that fit a broad range of installation needs. Integration with our newly released RMC (Remote Modular Expandable Controller) and any of ABB’s complete range of instrumentation and metering options enables the XCORE to provide a centralized solution for for all of your optimization, reporting, and measurement needs.

Similar products

 

 

Contact a sales representative for more information on the XCORE

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

XCORE features

  • Three size offerings
    • 24" tall x 24" wide x 12" deep
    • 36" tall x 30" wide x 12" deep
    • 48" tall x 36" wide x 12" deep (future)
  • Wall mount and pipe mount options
  • Traditional panel layout
  • Power distribution panel
  • Communications panel
  • Expandable serial communication
  • Expandable Ethernet
  • Field terminations (future)
  • Battery
  • HMI interface options
 
Loading documents
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
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!