ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
There was a problem with your request. Please fill in required fields
E-mail address *
Password *
Login
Sign up for a myABB account to access some of our online services
Sign up
You are being logged in as:
Logout
ABB is now your one-stop shop for all your analytical needs. We are now offering fully integrated analyzer packages to minimize installation costs and time.
The NGC8206 enables you to remotely analyze natural gas composition from N2 to C6+.
The PGC1000 is a field-mount GC capable of measuring C1 through C9+.
The injection lowers the dewpoint of the sample to measure heavier streams.
Compatible with all ABB hardware and software systems, and many non-ABB systems.
Contact us
The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.
ABB is pleased to now offer systems integration services in order to become a true one-stop shop for all your analytical needs. These analyzer systems are fully integrated and prewired. All terminations are conveniently located in a single enclosure, so the customer will only have to land system power and communications, greatly reducing commissioning time. On the process side, the system includes all sample conditioning so the customer will only have to connect the process sample to the system as well as any heat trace connections, making installation and commissioning a breeze.
Thank you for your inquiry and interest in ABB.We will get back to you as soon as possible.
An error occurred and your inquiry could not be sent.Please try again later.
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!