Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Natural gas chromatograph

Liquid injection system

As natural gas compositions become richer due to the increased production of unconventional gas from shale formations, there is growing demand to measure NGL’s in the upstream/midstream oil and gas market. The NGC Liquid Injection System allows the customer to measure these heavier NGL streams with the NGC or PGC1000. The NGC Liquid Injection System is fully compliant with GPA-2177, and is suitable for use with any liquid stream having a dewpoint below 100°C, including: NGL’s, Y-grade condensates, and BG gasoline.

Similar products

 

 

 

Talk to a sales representative for more information on liquid injection systems

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

The Liquid Injection System utilizes a true liquid inject valve to inject a liquid sample into a flowing gas stream. This injection, in effect, lowers the dewpoint of the sample to where it can now be measured by the NGC. Once the sample has been delivered to the NGC it can be measured by a variety of methods.

The Liquid Injection System if fully compliant with GPA 2177, as the liquid sample valve is outside the heated zone(GC). The Liquid Injection System comes as a fully integrated package, including the Liquid Inject panel, pilot valves and controller, in an environmental enclosure.Designed for NGL’s with dewpoint below 100°C/212°F.

  • Designed for NGL’s with dewpoint below 100°C/212°F
  • Carrier gas–He; Actuation gas–Air
  • Meet or exceeds GPA 2271 for repeatability/reproducibility
 
Loading documents
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
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!