Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Natural gas chromatograph

Portable NGC8206

The portable NGC8206 provides precise, reliable, on-site measurement of natural gas samples in a compact, affordable package that is easy to operate and maintain. When the spot sample needs to be run, the unit is already powered up and stable, eliminating the wait at the meter site.

Similar products

 

 

 

Talk to a sales representative for more information on gas chromatograph products

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

Built for superior efficiency and profitability

When gas volumes are too low to justify a continuous on-line solution. When the overall cost and maintenance of gas samplers becomes too high. When your business evolves to require real-time information and avoid the accounting inefficiencies inherent with waiting for time-consuming lab analysis.

These situations and many others demand the on-site analysis capabilities of the portable NGC8206.

The portable NGC8206 provides precise, reliable, on-site measurement of natural gas samples in a compact, affordable package that is easy to operate and maintain. When the spot sample needs to be run, the unit is already powered up and stable, eliminating the wait at the meter site.
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
ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!