Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

WirelessHART 266 Pressure Transmitters

ABB's wireless devices are extremely efficient due to their unique energy management based on a ultra low power design. The significantly extended battery life increases the reliability of your network. Much faster update rates are possible. The battery replacement intervals can be tremendously reduced.

− Ten-year battery life at up to 32 second update rate in reference conditions
− Non-proprietary D size Lithium cells can be procured locally 
− Battery residual life configurable as dynamic burst variable through DTM
− ABB battery replacement in Class I Div 2 (intrinsically safe) areas can be accomplished 

Wireless instrumentation network deployment made easy
− Common HMI platform for easier network access, device parameterization and troubleshooting
− ABB WirelessHART devices can be configured with common HART Handheld terminals
− ABB delivers pre-configured wireless devices for your network, for a quick, reliable and cost-effective deployment

Wireless pressure transmitter products

Overview

Overview

The ABB WirelessHART 266 pressure transmitter enables the easy addition of pressure measurement points throughout your operation. You can now monitor hard-to-reach locations and keep your employees out of dangerous and hazardous areas. 

The WirelessHART 266 Pressure Transmitter delivers a very cost-effective and reliable solution to monitor your process assets.
Shorten installation times by eliminating complex wired infrastructures, and lower overall implementation costs of process measurement, with ABB wireless devices featuring WirelessHART communications – Measurement made easy.


Key features: 
  • Simple wireless configuration through HMI, ABB Handheld, or DTM 
  • Standard, widely available, Tadiran Li-ion Battery 
  • Configurable update rates 4s – 60 minutes 
  • Advanced low power electronics extends battery life (> 10 years @ 16s update rates)* 
    IP66 class rated 
  • ATEX certified (Zone 1, EX ia IICGa T4) 
  • Full set of diagnostics and DTMs for seamless integration into ABB 800xA control system or 3rd party DCS 
  • Energy harvesting options to enhance battery life under harsh network operating conditions 

Please contact us for detailed information on the devices and our wireless solution 

For the full portfolio of pressure transmitters and accessories click here