Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Conveyor Solutions

Our focus on durability and reliability ensures your manufacturing lines are running smooth and makes ABB conveyors the best choice for your transport needs.

ABB offers versatile and customizable transport solutions. We offer a number of base options that can be designed to incorporate elevators, electric corner rotates and more to best fit your manufacturing needs.

View some of our options below and contact us for a custom transport solution that is best for you.

MS-7.5 Conveyor

Load-transport load capacity of this conveyor per meter 550 Kg standard; 100 Kg minimum
Roller Pitch 250 mm Max/standard
Height of conveyor from machine floor 350 mm minimum;
550 mm - 800 mm standard;
no max height. Custom available
Modular lengths 1 m, 2 m, 3 m, standard;
custom lengths available;
3 m max
Speed-operating speed limits of this conveyor 15 m/min. standard;
2 m/min. minimum;
18 m/min. max
Conveyor width/pallet width 600 mm standard
Span for legs design-conveyor is supported by the legs with these spans 2 m standard; variable based on surrounding equipment and pallet weight.

MS-7 Conveyor

Load-transport load capacity of this conveyor per meter 100 Kg minimum -1000 Kg Max
Roller Pitch 250 mm Max/standard
Height of conveyor from machine floor 350 mm minimum;
550 mm-800 mm standard;
no max height. Custom available
Modular lengths 1 m, 2 m, 3 m, standard;
custom lengths available;
3 m max
Speed-operating speed limits of this conveyor 15 m/min. standard;
2 m/min. minimum;
18 m/min. max
Conveyor width/pallet width 500 mm minimum;
600 mm standard;
800 mm max, long (standard)
Span for legs design-conveyor is supported by the legs with these spans 2 m standard; variable based on surrounding equipment and pallet weight.

MS-55 Conveyor

Load-transport load capacity of this conveyor per meter 100 Kg minimum-550 Kg Max
Roller Pitch 250 mm Max/standard
Height of conveyor from machine floor 350 mm minimum;
550 mm - 800 mm standard;
no max height. Custom available
Modular lengths 1 m, 2 m, 3 m, standard;
custom lengths available;
3 m max
Speed-operating speed limits of this conveyor 18 m/min. max
Conveyor width/pallet width 600 mm wide X 850 mm long (standard)
Span for legs design-conveyor is supported by the legs with these spans 2 m standard; variable based on surrounding equipment and pallet weight.

Electric Corner Rotate

  Process Parameters

   Name Values Description
Rotation 90° and 180° standard angular rotation capability
Conveyor Speed 15 m/mininute standard;
2 m/minute minimum;
18 m/minute max
adjustable
Standard Length 1.5 m standard 59 inches
Loading documents