Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

FlexLoader™ Vision

Robot Guiding Vision System for Machine Tool Tending Applications

A vision system to guide ABB industrial robots during materials handling with outstanding performance. Well-proven with high speed, short teach-in times and reliable production in a user friendly way.

ABB offers a software that identifies the workpiece location and orientation from the picking area and guides the robot with precision in the robot cell. The FlexLoader Vision can handle an unlimited number of workpieces in various sizes and with complex geometries without any need for mechanical fixtures, reducing costs and complexity.

The control and communications with the robot are firmly integrated into the software, which allows a complete teach-in that is very simple and intuitive from beginning to end.

The FlexLoader Vision is open to communicate with a variety of camera sensors. It can be used for both 2D and semi-oriented 3D applications.
Benefits
  • Simple and intuitive user interface designed for machine tool tending
  • Handles an unlimited number of components without mechanical fixtures
  • Teach-in time of new workpieces is less than 10 minutes
Loading documents