Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Material Handling

Floor mounted, wall mounted or suspended from the roof, ABB can handle payloads of up to 500 kg with ease and precision. Whatever the application and not matter how hostile the environment: ABB has the robots to cover the whole spectrum within Metal Fabrication.

  • Holding and manipulating workpieces while processing
  • Material handling between operations
  • Stacking/de-stacking
  • Picking
  • Palletizing/De-Palletizing
  • CNC Machine Tending

Standard Products