HiPak insulated gate bipolar transistor (IGBT) and diode modules with SPT and SPT+ chips

The HiPak modules are high power IGBTs in industry standard housings with the popular 190 x 140 mm footprint. The initial ABB offering is for devices using Aluminium Silicon Carbide (AlSiC) base-plate material for excellent thermal cycling capability as required in traction applications and Aluminium Nitride (AlN) isolation for low thermal resistance.

These products are available as single-switch configuration (IGBT + FW Diode).

HiPak modules are realised with ABB's advanced Soft Punch Through (SPT) chip technology which combines low losses with soft switching performance and rugged Safe Operating Area (SOA).

Data:

For downloading and printing of data sheets in PDF format, click on the part numbers. 

Part Number Voltage VCES (V) Current IC (A) Type
Tvj (operational) up to 125 °C
1.7 kV
5SND 0800M170100 1700 2 x 800 Dual IGBT
5SNE 0800M170100 1700 800 Chopper
5SNA 1600N170100 1700 1600 Single IGBT
5SNA 1800E170100 1700 1800 Single IGBT
5SNA 2400E170100 ** 1700 2400 Single IGBT
2.5 kV
5SNA 1200E250100 ** 2500 1200 Single IGBT
3.3 kV
5SNE 0800E330100 3300 800 Chopper
5SNA 0800N330100 3300 800 Single IGBT
5SLD 1200J330100 3300 2 x 1200 Dual Diode
5SNA 1200E330100 3300 1200 Single IGBT
5SNA 1200G330100 3300 1200 Single IGBT
Tvj (operational) up to 150 °C
1.7 kV
5SLA 2000J170300 1700 2000 Single Diode
5SNA 2000J170300 1700 2000 Single IGBT
5SNA 2400E170305 1700 2400 Single IGBT
5SNA 3600E170300 1700 3600 Single IGBT
5SLA 3600E170300 1700 3600 Single Diode
2.5 kV
5SNA 1500E250300 2500 1500 Single IGBT
3.3 kV
5SNG 0250P330305 3300 2 x 250 Half Bridge
5SLG 0500P330300 3300 2 x 500 Diode Bridge
5SND 0500N330300 3300 2 x 500 Dual IGBT
5SLD 1000N330300 3300 2 x 1000 Dual Diode
5SNA 1000N330300 3300 1000 Single IGBT
5SNA 1500E330305 3300 1500 Single IGBT
Tvj (operational) up to 125 °C
4.5 kV
5SNG 0150P450300 4500 2 x 150 Half Bridge
5SLG 0600P450300 4500 2 x 600 Diode Bridge
5SLD 0650J450300 4500 2 x 650 Dual Diode
5SNA 0650J450300 4500 650 Single IGBT
5SNA 0800J450300 4500 800 Single IGBT
5SLD 1200J450350 4500 2 x 1200 Dual Diode
5SNA 1200G450300 4500 1200 Single IGBT
5SNA 1200G450350 4500 1200 Single IGBT
6.5 kV
5SNA 0400J650100 6500 400 Single IGBT
5SNA 0500J650300 6500 500 Single IGBT
5SLD 0600J650100 6500 2 x 600 Dual Diode
5SNA 0600G650100 6500 600 Single IGBT
5SNA 0750G650300 6500 750 Single IGBT
# Contact factory
** not for new designs 

Are you looking for support or purchase information?

Contact Information

What do you want to do?
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
Your local ABB Emrgency Team

Your local ABB's partner contact

Your local ABB Emrgency Team