Insulated-gate bipolar transistors (IGBT) and diode dies

Insulated-gate bipolar transistor (IGBT) conduction losses are somewhat higher compared to gate turn-off thyristors (GTOs) and integrated gate-commutated thyristors (IGCTs). Turn-off losses, on the other hand, are lower.For this reason, the optimum IGBT switching frequency is higher with respect to GTOs and IGCTs of the same ratings.

The IGBT can be applied without any protective networks ("snubbers"), thus enabling extremely simple system topologies. The price of this simplicity is that a larger portion of the system losses is dissipated in the silicon, thus reducing maximum switching power through thermal constraints.

A unique feature of all IGBTs is their ability to withstand short-circuits (high current flow and high voltage across the device at the same time). In a short circuit, the current through the IGBT remains limited to a level given by the device's design and it is possible to safely turn off the short circuit within 10 microseconds with the normal gate control and without permanent damage to the device.

IGBTs are fabricated as small semiconductor chips with a typical size of 1 cm2. Together with their companion diodes, they are built into modules with different electrical and mechanical configurations and various electrical ratings.

Data:

IGBT Part number Datasheet Type Size mm VCES (V) I(A)
1.2kV
5SMX 76E1280/
5SMX 86E1280
5SMX 12E1280 SPT 6.5 x 6.6 1200 25
5SMX 76H1280/
5SMX 86H1280
5SMX 12H1280 SPT 9.1 x 9.0 1200 50
5SMX 76K1280/
5SMX 86K1280
5SMX 12K1280 SPT 11.0 x 11.0 1200 75
5SMX 76L1280/
5SMX 86L1280
5SMX 12L1280 SPT 12.6 x 12.6 1200 100
5SMY 76H1280/
5SMY 86H1280
5SMY 12H1280 SPT+ 9.1 x 9.1 1200 57
5SMY 76J1280/
5SMY 86J1280
5SMY 12J1280 SPT+ 10.2 x 10.2 1200 75
5SMY 76K1280/
5SMY 86K1280
5SMY 12K1280 SPT+ 11.2 x 11.9 1200 100
5SMY 76M1280/
5SMY 86M1280
5SMY 12M1280 SPT+ 13.5 x 13.5 1200 150
1.7kV
5SMY 86G1721 5SMY 12G1721 SPT+ 8.6 x 8.6 1700 50
5SMY 86J1721/
5SMY 12J1721
5SMY 12J1721 SPT+ 10.1 x 10.1 1700 75
5SMY 86K1721/
5SMY 12K1721
5SMY 12K1721 SPT+ 11.4 x 11.4 1700 100
5SMY 86M1721/
5SMY 12M1721
5SMY 12M1721 SPT+ 13.6 x 13.6 1700 150
5SMY 86M1730 5SMY 12M1730 SPT++ 13.6 x 13.6 1700 150
Diode Part number Datasheet Type Size mm VRRM (V) I(A)
1.2kV
5SLY 76E1200/
5SLY 86E1200
5SLY 12E1200 SPT+ 6.3 x 6.3 1200 50
5SLY 76F1200/
5SLY 86F1200
5SLY 12F1200 SPT+ 7.4 x 7.4 1200 75
5SLY 76G1200/
5SLY 86G1200
5SLY 12G1200 SPT+ 8.4 x 8.4 1200 100
5SLY 76J1200/
5SLY 86J1200
5SLY 12J1200 SPT+ 10 x 10 1200 150
1.7kV
5SLY 86E1700 5SLY 12E1700 SPT+ 6.3 x 6.3 1700 50
5SLY 86F1700 5SLY 12F1700 SPT+ 7.7 x 7.7 1700 75
5SLY 86G1700 5SLY 12G1700 SPT+ 8.6 x 8.6 1700 100
5SLY 86J1700/
5SLY 12J1700
5SLY 12J1700 SPT+ 10.2 x 10.2 1700 150
5SLY 86M1700/
5SLY 12M1700
5SLY 12M1700 SPT+ 13.5 x 13.5 1700 300
5SLZ86J1700#   SPT++ 10.2 x 10.2 1700 150
# contact factory

Are you looking for support or purchase information?

Contact Information

What do you want to do?
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
Your local ABB Emrgency Team

Your local ABB's partner contact

Your local ABB Emrgency Team