Reverse conducting thyristors (RCT)

The reverse conducting thyristor (RCT) is differentiating itself from the normal high power thyristor by having an integrated reverse diode. Because of the reverse diode this thyristor is not capable of reverse blocking.

These devices are advantageous where a reverse or freewheel diode must be used. Because the SCR and diode never conduct at the same time they do not produce heat simultaneously and can easily be integrated and cooled together.

Reverse conducting thyristors are often used in frequency changers and inverters.

 
Data:
For downloading and printing of data sheets in PDF format, click on the part numbers.

Part Number VDRM (V) ITAV (A) ITSM (kA) Package* (mm)
5STR 03T2040 (TP907FC-320-20) 2000 360 5.0 60/34
5STR 07F2541 (TP 918F-675-25) 2500 760 14.0 74.5/47
5STR 10T2520 (TP 919FC-1000-25) 2500 857 14.0 58.5/34


*Note: maximum diameter / pole-piece diameter 

Are you looking for support or purchase information?

Contact Information

What do you want to do?
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
Your local ABB Emrgency Team

Your local ABB's partner contact

Your local ABB Emrgency Team