Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Variable shunt reactors

Alternative for controlling network voltage stability

Transmission systems are subject to daily or seasonal load variations. Variable shunt reactors allow customers to continuously adjust the compensation, as loads vary over time.

They make switching in and out of fixed-rating reactors unnecessary, which eliminates harmful voltage steps. The variable reactor can always be adopted to the need, both in today’s operation and in the future grid. In addition, VSR can interact with other systems such as static var compensators (SVCs) and high-votlage direct current (HVDC) links in order to optimize the system operation and maximize dynamic capacity during failures.

Variable shunt reactors are therefore economical means to improve voltage stability and power quality under time-varying load conditions.

VSRs have become well established and several are in operation in Europe and North America.

Product scope

  • Variable shunt reactors include the 500 kV range
  • Up to 250 Mvar three-phase units
  • Large regulation ranges (20-100%)

Why ABB?

  • Since 1960, we have delivered almost 3,000 shunt reactors to 70 countries worldwide
  • Robust design and production excellence ensure exceptional and proven field reliability
  • Lowest total cost of ownership in the industry. ABB has the lowest Mean Time Between Failure (MTBF) figure in the industry.

Are you looking for support or purchase information?

Get to know more

Loading documents

References

Related offerings

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location