Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Ensuring power quality and reliability in Norway

ABB variable shunt reactors help increase controllability and flexibility to the Norwegian national grid

With long distances of power transmission, Statnett the Norwegian Transmission System Operator (TSO) and BKK has a high demand of Shunt reactors (SR) for voltage stability in their network.

By 2010 they decided to prioritize Variable shunt reactors (VSR) in favor of traditional SR’s to further increase the flexibility and ability to control their transmission system. At the same time, Statnett introduced higher demands on VSR’s.

ABB´s in-house R&D and manufacturing capabilities, for both Variable Shunt Reactor technology and for On-Load Tap-Changers, made it possible to meet the high demands on regulation range and delivered the first 420 kV 3-phase Variable Shunt Reactor in 2012.

In total, ABB has delivered 10 units of 90 – 200 MVar, 420 kV 3-phase Variable Shunt Reactors to Statnett and BKK.

The latest successful delivery of the VSR’s with extended regulation range to the Norwegian nation grid was two units, to BKK Net, in 2015 and 2016.

Main data


Statnett, BKK


Variable shunt reactors


Power transmission

Power rating

420 kV, 90 – 200 MVar






Links and downloads