Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Undertaking express repairs to onboard traction transformers

ABB helps its customers increase the reliability of on-board traction transformers while optimizing costs and life cycle.

In 2011, at ABB Service center in Geneva, the option of quick repairs plus a thorough inspection turned out to be the ideal solution for repairing the traction transformers on the NTN trains of the Swiss National Rail Operator SBB, as well as the traction transformers fitted on private operator Südostbahn’s (SOB) Re456 locomotives.

SBB asked ABB to carry out an inspection and provide a detailed diagnostic assessment of the equipment. Noting a breakdown in the main coil with the entire transformer being contaminated by copper pearls, ABB completely exchanged the winding of the active part and the two tractors coils. It was possible to re-use the magnetic core and the complete tank, cover and piping after cleaning.

The same year, SOB also required ABB’s expertise for one of the transformers on its Re456 locomotives. When installed, this type of traction transformer is subjected to significant vibrational stress. To avoid serious failures, ABB proposed and carried out preventive maintenance to dismantle the transformer’s active part of the transformer and replace all the dunnage in order to restabilize it.

The traction transformer is a crucial component in the traction chain, affecting train performance and operator services. But in case of a breakdown, quick solutions must arise to make it work again and prevent high operational costs. That is the reason why ABB has developed a strong customer orientation, offering service solutions ranging from diagnostics and preventive maintenance to upgrading, refitting and complete overhauls of equipment.

Main data

Offering Service
Products
Traction transformers
Application
EMU and locomotive
Power supply

AC / 15 kV 16.7 Hz      

Geographical location Europe
Year of commissioning 2011

Links and downloads