Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Vacuum Reactance Load Tap Changer (VRLTC)

The VRLTC™ tap changer is an on-tank vacuum reactance type load tap changer suitable for either automatic or manual control. It represents a major advancement in tap changer control, monitoring, and communication. It is completely driven and controlled using digital technology. The VRLTC meets all of the required specifications according to IEEE C57.131-1995 and IEC 60214.

Product scope

  • Base technology: Vacuum, reactance, on tank, diverter switch
  • Common applications: Network, special, industrial

 

Y-Star point tx.

D-Delta connected tx.

Common power range, up to

65 MVA

45 MVA

Max BIL

200 kV

200 kV

Max Breaking capacity

3,000 kVA

3,000 kVA

Max current

2,000 A

2,000 A

Max voltage over regulation range

16 kV

16 kV

 Max step voltage 

500 V

500/1,000 V

Why ABB?

  • Full digital control
  • Digital servo motor and controller
  • TLMS monitoring and control system
  • No analog devices needed for control
  • Readily adaptable to most smart grid systems

Are you looking for support or purchase information?

Get to know more

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location