Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Specialty bushings type GSA-AA

GSA-AA is a resin impregnated indoor-outdoor wall bushing available for system voltages of 52 to 123 kV. Current ratings are available up to 4,000 A.
 
The GSA bushing can be installed at any angle from horizontal to vertical, and is equipped with a 2 kV test tap. Conductor arrangement can be either of draw lead or solid rod type.

Product scope

Voltage: 52 - 123 kV
Current: ≤ 4,000 A. Higher current ratings on request.
Technology: Resin impregnated paper (RIP) with silicone insulator
 
Why ABB?

  • The bushing is partial discharge free and has a very low dissipation factor, which results in a lifetime equal to that of the transformer
  • The insulator sheds are made from high temperature vulcanization (HTV) silicone for unsurpassed erosion resistance
  • A very comprehensive testing programme has been performed in addition to what is required by international standards.

 

Are you looking for support or purchase information?

Get to know more

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location