Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

L&W Fiber Tester Plus

Are you looking for support or purchase information?

L&W Fiber Tester Plus measures fibre quality quickly and easily and is at the same time an instrument for advanced analysis of fibre dimensions. It is fully automated and comes with a carousel with 6 glass beakers. The instrument is intended and optimized for laboratories and has a compact design.

L&W Fiber Tester Plus measures fibre length, width, fines (P&S), shape factor, macrofibrils and coarseness by image analysis. Software and hardware modules for crill is available as well as software modules for vessel cells, minishives, local deformations (kink) and calculations of fibr e mixes. The images taken of of the fibres are displayed during measurements. It is also possible to save images of the fibers as well as of detected objects for later viewing.
Features/Benefits
  • Optimize refiner process, by evaluating new refiner plates and when they need to be changed:
    – Measuring fibril perimeter and area
  • Evaluate new applications of fiber usage:
    – Measuring fiber length, width, fines
  • Easy to place:
    – Compact design
  • Easy to use:
    – Automatic sampler loader
    – Easy to prepare sample, no exact consistency is needed
    – Easily extract raw data for further analysis
  • Reliable results:
    – Proven measurement methodology with measuring gap according to international standards
    – Automatic cleaning between samples with self cleaning measuring cell
  • Detect deviations in fiber properties that correlates to pulp quality deviations:
    – Fast classification of fiber and pulp quality


L&W Fiber Tester Plus modules

Loading documents