Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

OC Optical Consistency Transmitters

Are you looking for support or purchase information?

Full range of optical consistency transmitters for in-line and by-pass installations


The measuring principle is based on the ability of suspended particles to absorb and reflect/transmit NIR-light (near infrared), which is pulsed at 880 nm. The sensors are pre-calibrated for quick and easy start up. After installation, one-point adjustment is performed against a laboratory test. The OC display unit has four selectable calibration curves for applications with varying furnishes.
In-line and by-pass sensors
KPM offers full range of optical consistency transmitters for in-line and by-pass installations. Optical consistency transmitters are the best choice for range 0–2 %Cs. The sensor measures fibers and particles that are greater than 0.88 microns, such as stock from 0.001 % (10ppm) to 15 %, (depending on type of stock).

OC In-line Sensors
The OC 20/70 can be installed directly to the process pipe in a similar way as blade type consistency transmitters.

OC By-pass sensors
The OC by-pass consistency sensors are developed to measure fiber consistency in liquids from 0.001–2 %. The OC P03/25 has polarizing measurement making it suitable for paper machine retention measurement, where there are variations in ash content.The sensors have a 20 mm (OC P03/25 has 3 mm) gap between the lenses, which produces a self-cleaning effect due to the increased velocity. The OC 20/25 has a special meter 20/25-LC for mill effluents and OC 20/25-K for white liquor dregs measurements.

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location