Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Helping Austrian Federal Railways improve traction motor reliability

ABB to rewind a test batch of the motors using a high temperature insulation system.

Faced with a high failure rate among its locomotive traction motors, Austrian Federal Railways (ÖBB) commissioned ABB to rewind a test batch of the motors using a high temperature insulation system.

Thanks to its wealth of experience, ABB inspected the traction motors in ÖBB first-generation Taurus Type Rh1016/1116 locomotives. ABB established that the epoxy resin based insulation system of the motors has lower thermal resistance than silicone resin based systems.

The aim was to rewind the motors using the Veridur® VPI high temperature insulation system. ABB was awarded a contract to rewind four motors, in order to allow ÖBB to test the long-term behavior of the upgrade in Austria’s tough winter conditions.

The motors were rewound by the service center for motors and generators in Birr, Switzerland, using silicone-based Veridur® with insulation class 200. ABB overcame a significant challenge due to the lack of documentation for the Taurus motors, with the necessary ‘reverse engineering’ while implementing new insulation technology in the stator winding.

Main data

Offering Service
Product
Traction motor
Application Locomotive
Power supply

AC / 15 kV 16.7 Hz     

Geographical location Europe
Country
Austria
Year of commissioning 2011

Links and downloads