Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Breaker protection

ABB’s range of Breakers runs from the compact to the comprehensive, offering protection in flexible form factors suited to every application.

Protection goes beyond generators and motors to encompass feeders, transformers and capacitor banks to name a few. Overcurrent and earth-fault protection is available where needed, and breakers can be fitted to standard 19-inch frames or mounted onto a DIN rail as preferred.

Breaker protection REQ650 provides a standalone solution for applications where the integration of the breaker failure protection or automatic reclosing function into the main line protection IED (Intelligent Electronic Device) is not preferred or suitable. This IED also offers local back-up protection, synchronizing, synchrocheck and energizing check functionality to enable well-structured and reliable protection for various applications.

Are you looking for support or purchase information?

Our offering

Get to know more

Loading documents

Related offering