Bistable relay with 8 heavy-duty and 2 series coil contacts.
RXMVB 2 is a relay used in lockout applications on transformers, and in industry and general control where high breaking capacity bistable contacts are desired. The relay is also applied where switching of current transformer secondary and trip circuits are required.
RXMVB is a heavy-duty permanent magnet bistable relay. Because of RXMVB 2 coil cut-off contacts, this relay is also applied where the upper limit of the supply voltage can exceed the continuous voltage rating. This feature can also be used to speed up the relay operating time. I.e. a 48 V DC relay may be applied at 125 V DC when high-speed is of the essence. Series resistors can also be used to speed up voltage relays operated at higher voltages.
A flag can be added as an option to all RXMVB 2 relays.
Main Features:
- AC or DC voltage operated
- Electric or hand operate/reset
- Position indication
- No continuous power consumption
RXMVB 4
RXMVB 4 is a variant of RXMVB 2 but with 14 heavy-duty and 2 series coil contacts.
Main Features:
- AC or DC voltage operated
- Electric or hand operate/reset
- Position indication
- No continuous power consumption