Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Your turbocharger could be a winner.

Do you have an ABB turbocharger?

Take part for a chance to win a Fitbit Surge watch.

TPS-D/E turbocharger

Simple, rugged and compact – the TPS-D/E combines low running costs with total reliability

ABB developed the TPS-D/E series of turbochargers to cater to modern high-speed diesel and gas engines and small medium-speed diesel and gas engines used in co-generation power plants, in marine engines, in generator sets, in locomotives and in heavy-duty mining vehicles.

The TPS design provides a robust and reliable platform for engine applications in the range of 500 kW to 3,000 kW per turbocharger. In addition to offering high efficiency and long times between overhauls, the TPS-D/E series comply with the most stringent environmental requirements. 

What’s more, a simple, modular design with very few parts makes the TPS-D/E easy to maintain and service, offering operators the added benefit of a low life-cycle costs.

Are you looking for support or purchase information?

Features and benefits


Features

     
  • Radial compressor with backswept blades; different trims available 
  • High-efficiency, mixed-flow turbine, fully capable of pulse turbocharging 
  • Internal plain bearings lubricated by engine lube oil; oil connections at bottom 
  • Oil-cooled bearing casing; water-cooled version for gas engines 
  • Heavy fuel oil (HFO) compatible turbine stage; wet cleaning of turbine and compressor 
  • Radial bearing bushes with squeeze oil damper 
  • Air intake and gas outlet variants available; variable positioning of casings and flanges 
  • Variable turbine geometry as option 
  • Comprehensive qualification test program, including containment test

Operational benefits

  • Exceptionally high efficiency and performance
  • Maximum reliability
  • Low operational cost
  • Low fuel consumption
  • Rigorously tested for maximum operational safety
  • Improved operation in harsh conditions
  • Long intervals between overhauls

Technical benefits

  • High performance; high part-load efficiency ensured
  • Optimized installation on engines
  • Optimized turbocharger cooling for all applications
  • Wide compressor maps; optional matching in all applications
  • "Internal" oil supply; simplified interface; no piping
  • Small engine "footprint"
Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location