Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PowerValue 11 RT Highlights

  • True online double conversion

  • 0.9 power factor across the entire range

  • Efficiency in online mode up to 93 %

  • Efficiency in eco-mode up to 97 %

  • Configurable in tower format or rack-mount

  • Cold Start available

  • Low installation costs (plug and play)

  • Easy maintenance

  • Frequency converter operation (50 or 60 Hz) 

  • Full set of communication interfaces: SNMP, Potential-free contacts, RS-232, USB

Because space in business premises can be at a premium, the PowerValue 11 RT has been designed to be extremely compact. It is also flexible and can be delivered in tower or rack versions to suit your existing infrastructure.

PowerValue has an increased power factor and efficiencies that ensure lower losses. Its advanced technical features also ensures lower battery usage and prolonged lifetime for the UPS batteries meaning that PowerValue 11 is easy on your pocket all round.

PowerValue comes in five different models from 1 to 10 kVA.

The units of the higher-power models (6 and 10 kVA) can be configured in parallel to provide redundancy or to increase the system’s total capacity to 20 kVA.

All models can be fitted with up to four matching battery modules to satisfy extended runtime demands. The user-replaceable batteries increase availability and reduce Mean Time to Repair (MTTR).

Would you like to learn more?

The image gallery