ABB Ability™ Efficiency AI

powered by BrainBox AI®

Visual_Efficiency_AI_Callouts (1) (1)

The simplest way to optimize energy consumption in your building and have an immediate positive impact on the environment

ABB Ability™ Efficiency AI uses Artificial Intelligence (AI) to proactively optimize the HVAC system in buildings to achieve remarkable cost savings and emission reductions, while im-proving occupant comfort. An SaaS business model with rapid implementation of the com-plete solution, it generates high energy cost savings in a fast amount of time.


Efficiency AI is an easy retrofit solution that works on top of any BACnet HVAC system with minimal investment needed.

Currently available in the following countries: USA & Canada.

Are you looking for support or purchase information?

Brings you one step closer to net-zero carbon goals.


The simplest way to obtain:

cash_money

up to 25%

reduction in energy costs


tree

up to 40%

decrease in carbon footprint


thumbs_up

up to 60%

improvement in occupant comfort

extend_time

extend HVAC equipment life

by up to 50%


Efficiency AI offers you the best-in-class benefits:


  • Supports your sustainability goals
    Positive Impact on the environment

  • Fast Return On Investment
    No Capital Investment needed Generates the highest
    energy cost savings in the fastest amount of time

  • Autonomous AI
    Autonomously drives building’s HVAC system by directly writing back to the controller every 5 minutes No human intervention needed, thereby improving overall productivity of the facilities team.

  • Compliance with standards
    Helps meet ASHRAE guidelines for ventilation, CDC and Airborne Virus Mitigation Program Helps meet local, state/provincial, and national environmental regulation requirements.


Efficiency AI is is feature-packed:


database80x80

Uses Artificial Intelligence and machine learning to optimize HVAC systems

  • Utilizes existing data from building systems combined with behavioral patterns in the space
  • Behavioral patterns are established based on advanced deep learning models.
  • Continuously makes micro-adjustments to the building`s HVAC system with NO human interaction.
positive_negative_chart

Predictive Control


  • Predicts what the tem-perature in the space will be 2 hours in ad-vance and with this knowledge, the algo-rithms can optimize the HVAC controllers to pre-vent fluctuations
report

Tracks energy efficiency KPIs


  • When integrated with the Building Analyzer solution, savings against set baseline can be con-tinuously monitored.

Want to learn more about ABB Ability Efficiency AI

powered by BrainBox AI®?


Select region / language