Motors and drives

ABB’s long tradition as a key supplier of integrated drives solutions is based on a deep know how of the cement industry. ABB is able to provide the complete drives systems portfolio as required by the various applications

ABB's drives solutions for the cement industry are designed to meet the requirements of the process and to fit properly into the plant environment. ABB is taking care about the interfaces to the supplying network, the load machine, the control system and the infrastructure by providing various engineering services. 

The drives solutions are optimized in regard to the total life cycle costs, considering as well possible indirect costs or savings based on the importance of the equipment in process.

ABB’s drives solutions, tied up to comprehensive packages of supply and services, create real added value and economical benefit to our customers over the whole life cycle of operation.

Are you looking for support or purchase information?

Our offering


Variable Speed Drives and Fix Speed Drives for Cement Applications

ABB’s drives solutions, tied up to comprehensive packages of supply and services, create real added value and economical benefit to our customers over the whole life cycle of operation. 

We have solutions for all motors and drives cement applications:

LV & MV squirrel cage motors
LV - frequency converters
-- Single drive up to 2800 kW
-- Multi drive up to 5600 kW
MV - frequency converters 315 kW up to 27000 kW
Direct Torque Control (DTC)
Converter transformers
DC drives (new & revamping)
Slipring motors (wound rotor induction motors)
Secondary rotor starters
Soft starters
Power factor correction

 

More systems and solutions for cement industry

Loading documents
Select region / language

Popular links