Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

FOX Multiservice Platform

Ready for the challanges of tomorrow

ABB’s communication solutions for optical networks offer a broad range of world leading products for local and wide area communication networks.

With the robust FOX family various real-time applications in wide area networks are possible. The FOX multiplexers offer a platform in which TDM (SDH/PDH) and latest packet-based technologies are combined. Designed and type-tested for harsh environments, the FOX multiplexers offer a broad range of services such as integrated teleprotection via IEC 61850 GOOSE messaging and Ethernet over SDH (EoS). With the easy upgrade path and the proven long-term commitment and support, ABB’s FOX family protects the investment of utilities to meet the requirements of today and tomorrow.

The increase of Ethernet based communication protocols, such as IEC 60870-5-104, paved the way for switches in local area networks of utilities. Critical applications such as IEC 61850 signals or SCADA data can be transmitted via fast and reliable Ethernet networks in the substation environment.

Call us!
Need more information? Call us today at +1-800-868-0497 or request a call back by filling the form below:

Our Offering

Related offering

XMC20 Multiservice platform
Ethernet communications AF
EDS500
Power line carrier communications
Teleprotection
Wireless products
Network management system
Service
  • Contact us

    Submit your inquiry and we will contact you

    Contact us