Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

XMC20

Full Hybrid Multi-service Access & Transport Platform for Communications Networks in Mission-Critical Systems

XMC20 is a purpose-built multi-service telecommunication family of network elements. It was designed to meet the stringent access & transport networks requirements for Mission-Critical Systems (MCS).

Being a full hybrid access and transport platform, the XMC20 supports the co-existence of native TDM and packet-based data transmission in one single network element. Thus, it is capable to fully evolve towards packet-based transport networks (MPLS-TP). With this, our customers have the flexibility to choose the best technology for their mission-critical applications. This lowers the operational costs and enhances the reliability and the availability of services.

The XMC20 provides the same scalability in TDM as well as in packet-based networks for highest availability under any circumstances. Comprehensive QoS functions (Quality of Service) guarantee reliable data transmission. German-produced XMC20 is equipped with numerous redundancy and protection functions for highly available data transmission. It is mechanically robust and can be operated in fanless mode due to its low power consumption and low number of components, providing a very good eco-footprint.

The XMC20 is unique in providing highly secure end-to-end encryption in mission-critical networks, while still maintaining the very high level of data availability required for such infrastructures. State-of-the-art encryption is based on keys generated by a hardware-based quantum random number generator for the highest level of assurance.

Services in XMC20 are administered centrally by the network management system UNEM and local craft terminal ECST. XMC20 can also be managed with the Ericsson ServiceOnAccess (SOA) network management system.

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Mission Critical Communications
  • Contact us

    Submit your inquiry and we will contact you

    Contact us