Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Power Line Carrier

In spite of the growing use of digital communication systems - especially those employing optical fibre links for which ABB produces a comprehensive line of equipment - PLC is still often the most cost effective, and reliable, solution to cover the operational needs of a power system. This applies particularly when only low volumes of data have to be transmitted over long distances.

An existing PLC network represents a considerable investment made over many years, and for reasons of cost and system operation it is seldom possible, or necessary, to replace it with a digital system in a short space of time. An existing PLC network can often be usefully expanded rather than replaced, and in such cases frequency allocation must be carefully planned to mitigate any channel shortage.

In other instances a PLC channel is used as a back-up to fiber-based digital channels, providing a dependable communication link in the most demanding of circumstances.

With decades of successful involvement in the PLC and transfer tripping field, ABB continues to prove its high technical standards and competence by remaining at the forefront of PLC development. ABB provides the latest technologies to PLC systems, with five-step variable bandwidth and flexible partitioning of digital and analog data, backed with a formidable capability in systems and applications engineering.

Call us!
Need more information? Call us today at +1-800-868-0497 or request a call back by filling the form below:

Our Offering

Applications

Loading documents

Related offering