Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB 800xA Networks NE810 managed switch certified for use with ABB 800xA DCS

ABB logo

The NE810 is a layer 2 industrial Ethernet switch, powered by the ABB NEOS network operating system. DiMa is the most compact and has the lowest power requirements in this class of switch. NE810 has 8 10/100 Mbit/s ports in addition to 2 ports which can be fitted with Gbit or 100 Mbit SFP transceivers.AFS655.

Compact Industrial Ethernet switch design

  • Flexible SFP transceiver design
  • Advanced NEOS Layer 2 functionality
  • Low power consumption

Designed for use in industrial applications

  • Dual 19 – 60 VDC power input
  • Highly configurable fault I/O contact
  • Robust metal DIN rail housing

Robust for long service life

  • 630,000 hours MTBF to MIL-HDBK-217K
  • –40 to +70°C (–40 to +158°F) with no moving parts
  • Industrial EMC, shock and vibration testing

Unique future proof industrial networking solutions

  • 20 ms network ring recovery time
  • Fast reconnect for multicast protocols
  • Easy to use


Loading documents