Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB 800xA Networks NE840 managed switch certified for use with ABB 800xA DCS

The NE840 is a high performance layer 2 industrial Ethernet switch designed for high network traffic applications. The NE840 can be customised with SFP transceivers. NE840 is powered by the ABB NEOS network operating system.

High performance and configurable

  • 19 ports including 11 gigabit ports
  • Powerful dual core CPU
  • Advanced NEOS layer 2 functionality

Designed for demanding Edge Network applications

  • Low power consumption AC supply supply
  • Highly configurable fault I/O contact
  • Ultra-robust IP 40 19” rack/wall-mount housing

Robust for long service life

  • 123 000 hours MTBF to MIL-HDBK-217K
  • –40 to +70°C without ventilation wholes
  • Industrial and trackside type tested

Unique future proof industrial networking solutions

  • Simple web configuration with professional CLI
  • Network IP Security and remote access
  • Multiple network resilience solutions

 

Loading documents