*
Secure. Sleek. Powerful.
No one ever said security had to be boring. The world’s most secure laptop also happens to be one of the world’s most beautiful. Our industry-leading security features Dell Data Protection, including comprehensive encryption, advanced authentication and malware prevention. Additionally, this lightweight 14" laptop is now thinner and lighter than ever. Now, you don’t have to choose between style and security. And with 6th Gen Intel® Core™ vPro™ processors, you can power right through that workflow.
Designed to impress
Style and structure intersect with premium materials, including a magnesium alloy chassis and LCD back, a spill-proof keyboard, optional woven carbon fiber with touch display. A 14" optional QHD (2560x1440) screen with E2E touch display features Corning® Gorilla® Glass NBT™.
Loaded with high-tech features
High-performance storage: New optional M.2 PCIe solid-state drives deliver incredibly fast data transfer speeds.
Next-gen memory: Rely on faster memory speeds and improved power efficiency with the latest DDR4 memory.
Best-in-class WiFi: Optional 3x3 wireless delivers up to 1.3Gbps transfer speeds. That's 30% faster than traditional 2x2 Wifi.
Perfect for mobile productivity
All-day productivity: Power up with a 55Whr battery with CRU design.
Plenty of ports: Connect it all with an HDMI, mini display port, three USB 3.0 ports, SD card reader, and RJ-45.
Efficient anywhere: An optional backlit keyboard to help you stay productive in any lighting.
*Product description according to vendor