Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Dell Precision™ M65 laptop certified for use with ABB 800xA DCS

*Expand your creative potential with new 64-bit Intel® Core™2 Duo processors, based on the same revolutionary Intel® Core™ microarchitecture available today in Dell Precision 390, 490 and 690 workstations. Intel Core microarchitecture provides wider pipelines, deeper memory buffers and faster instruction processing than previous Intel mobile microarchitectures. These and other features help enable Intel Core 2 Duo processors to deliver increased processor performance – up to 30% performance gain in compute.

In addition to incredibly fast processors, the M65 also features high speed DDR2 memory, robust NVIDIA Quadro® FX OpenGL graphics and a high resolution 15.4-inch wide aspect display in an easy-to-carry 6.2lbs form factor. Plus, you’ll gain secure notebook mobility and reassurance from a comprehensive suite of certifications.


*Product description according to vendor

Loading documents