Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB AFS65X managed switch family (ASF650 and AFS655) certified for use with ABB 800xA DCS

ABB logo*Product Details:
  • DIN Rail mounted managed Ethernet switch (wall mounting possible)
  • Metal housing
  • Up to 10 ports (electrical, optical or SFP cages)
  • Up to 3 GbE ports (electrical, SFP or Combo ports)
  • Multimode and Single Mode versions available
  • Huge variety on optical ports (e.g. SFP cages, SC, ST)
  • SFP’s in various versions available (MM, SM, single fibre)
  • Low voltage (18 - 60 VDC) or high voltage (48 - 320 VDC, 90 - 265 VAC) power supply
  • Redundant power supply possible
  • Typical power consumption: 12 - 21 W

AFS65X Family: AFS650 and AFS655

*Product description according to vendor
Loading documents