ABB AFS67X managed switch family (AFS670 and AFS675) certified for use with ABB 800xA DCS

ABB logo

*Product Details:

  • 19” managed switch
  • Metal housing, ports on front or on rear (typical substation configuration)
  • Up to 4 GbE ports (optical, electrical or combo ports)
  • Up to 4 PoE ports (only with power supply type H/Z)
  • Low voltage (9.6 - 60 VDC) or high voltage (48 - 320 VDC
  • or 90 - 265 VAC) power supply
  • Redundant power supply possible
  • Spring clamps or connectors available
  • Typical power consumption without PoE: 10 - 40 W
  • Modular concept, 1 module for 2 ports needed, any combination possible (except GbE & PoE); in total 12 slots
  • High port density
  • Up to 28 ports (electrical, optical or SFP cages)
  • Huge variety on optical ports (e.g. SFP cages, SC, ST)
  • MM and SM SFP’s in various versions available (MM, SM, single fibre)
  • IEC61850 approved

AFS67X Family: AFS670 and AFS675

*Product description according to vendor

 
 

Loading documents
Select region / language